??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-202-03/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS L-202-03/L
VERF
Availability
Available
BC
Order code
BIS003U
TC
Product identifier
BIS L-202-03/L
PX
Product view
41942_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.006 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = Ø 50 x 1.6 mm, Communication = Read Only, UID serial number, read-only = 5 Byte, Memory type = PROM, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -40...95 °C, Ambient temperature = -40...85 °C, Housing material = Epoxy-resin/fiberglass, GF, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.